Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1994H2-1010S |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORFS bulkhead, w/jam nut |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.0 |
| Hex size 5 IN | 1.299 |
| Hex size 5 MM | 33.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1994H2 |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |
| Thread size 2 | 1-14 UNS |
