Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1994H4-1010S |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORFS bulkhead, no jam nut |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.313 |
| Hex size 1 MM | 33.4 |
| Hex size 5 IN | 0.906 |
| Hex size 5 MM | 23.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1994H4 |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |
| Thread size 2 | 1-14 UNS |
| Tube outside diameter 1 IN | 0.480 |
| Tube outside diameter 1 MM | 12.2 |
| Tube outside diameter 2 IN | 0.480 |
| Tube outside diameter 2 MM | 12.2 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146176615 |
