Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF1994T2424S |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORFS bulkhead, w/jam nut |
| Finish plating | Zinc |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 60.0 |
| Hex size 5 IN | 2.362 |
| Hex size 5 MM | 60.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF1994 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146063359 |
