Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF2000H3-2424S |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORFS |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.120 |
| Hex size 1 MM | 53.8 |
| Hex size 5 IN | 2.126 |
| Hex size 5 MM | 54.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF2000H3 |
| Thread sealant | No |
| Thread size 1 | 2-12 UN |
| Thread size 2 | 2-12 UN |
| Tube outside diameter 1 IN | 1.260 |
| Tube outside diameter 1 MM | 32.0 |
| Tube outside diameter 2 IN | 1.260 |
| Tube outside diameter 2 MM | 32.0 |
