Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF2001H3-0604S |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 29.20 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -4 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORFS |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF2001H3 |
| Thread sealant | Yes |
| Thread size 1 | 11/16-16 UN |
| Thread size 2 | 11/16-16 UN |
| Thread size 3 | 1/4-18 NPTF |