Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF2022-0202S45 |
| Drop dimension IN | 0.473 |
| Drop dimension MM | 12.0 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Female 45 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2022 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |