Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF2023-0505S45 |
| Drop dimension IN | 0.545 |
| Drop dimension MM | 13.90 |
| End size 1 | -5 |
| End size 2 | -5 |
| End Type 1 | Male 37 degree |
| End type 2 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2023 |
| Thread sealant | No |
| Thread size 2 | 1/2-20 UNF |