Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Catalog Item | FF2032H3-1616SNC |
| Drop dimension IN | 2.030 |
| Drop dimension MM | 51.60 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male ORFS |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2032H3 |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |