Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Cross |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF2043-0002S |
| End size 1 | -10 |
| End size 2 | -8 |
| End size 3 | -8 |
| End size 4 | -10 |
| End Type 1 | Male 37 degree bulkhead |
| End type 2 | Male 37 degree |
| End type 3 | Male 37 degree |
| End type 4 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 1.102 |
| Hex size 1 MM | 28.0 |
| Item type | Adapter-cross |
| Product material | Carbon steel |
| Product serial name | FF2043 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 3/4-16 UNF |
| Thread size 3 | 3/4-16 UNF |
| Thread size 4 | 7/8-14 UNF |
| Tube outside diameter 3 IN | 0.875 |
| Tube outside diameter 3 MM | 22.2 |
| Tube outside diameter 4 IN | 0.750 |
| Tube outside diameter 4 MM | 19.1 |
