Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF2052T0606-458 |
| Drop dimension IN | 1.450 |
| Drop dimension MM | 36.80 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female ORFS swivel |
| End type 2 | Male ORB ISO 11926-2 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.827 |
| Hex size 1 MM | 21.0 |
| Hex size 2 IN | 0.748 |
| Hex size 3 IN | 0.750 |
| Hex size 3 MM | 19.1 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2052 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
| Thread size 2 | 9/16-18 UNF |
