Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF2052T1212S |
| Drop dimension IN | 2.169 |
| Drop dimension MM | 55.10 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female ORFS swivel |
| End type 2 | Male ORB ISO 11926-2 |
| Finish plating | Zinc |
| Hex size 1 MM | 35.0 |
| Hex size 5 IN | 1.378 |
| Hex size 5 MM | 35.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2052 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 1 1/16-12 UN |