Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Catalog Item | FF2054-030404S |
| Drop dimension IN | 0.620 |
| Drop dimension MM | 15.7 |
| End size 1 | -3 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Male 37 degree |
| End type 2 | Male 37 degree |
| End type 3 | Female inverted flare |
| Finish plating | Zinc |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF2054 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
| Thread size 3 | 3/8-24 UNF |