Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF2056-1004S |
| End size 1 | -10 |
| End size 2 | -4 |
| End Type 1 | Male 37 degree |
| End type 2 | Banjo DIN 7642 Form B, light duty |
| Finish plating | Oil |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF2056 |
| Thread sealant | No |