Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF2059-0203S |
| End size 1 | -2 |
| End size 2 | -3 |
| End Type 1 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF2059 |
| Thread sealant | No |
| Thread size 2 | M10x1.5 |