Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Application | Truck |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF2068T1216-213 |
| End size 1 | -12 |
| End size 2 | -16 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORB Adjustable ISO11926-2 |
| Finish plating | Zinc |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Special requirement | VITON ORING |
| Thread size 1 | 1 3/16-12 UN |
| Thread size 2 | 1 5/16-12 UN |
| Working pressure PSI | 6000.00 |