Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF2075-0406S |
| Drop dimension IN | 1.551 |
| Drop dimension MM | 39.4 |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Male ORB Adjustable ISO 6149-3 |
| End type 2 | Female ORB port ISO 11926-1 |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2075 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 9/16-18 UNF |