Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF2085-1616S |
| Drop dimension IN | 1.300 |
| Drop dimension MM | 33.0 |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Male ORB ISO 6149-3 |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.0 |
| Hex size 5 IN | 1.496 |
| Hex size 5 MM | 38.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2085 |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |
| Thread size 2 | 1 5/16-12 UN |