Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF2098T2424S |
| Drop dimension IN | 2.990 |
| Drop dimension MM | 75.90 |
| End size 1 | -24 |
| End size 2 | -24 |
| End Type 1 | Male ORFS |
| End type 2 | Female ORFS swivel |
| Finish plating | Oil |
| Hex size 1 IN | 2.244 |
| Hex size 1 MM | 57.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2098 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146177025 |
