Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF2114T2424S |
| Drop dimension IN | 1.920 |
| Drop dimension MM | 48.80 |
| End size 1 | -24 |
| End size 2 | -24 |
| End size 3 | -24 |
| End Type 1 | Female ORFS swivel |
| End type 2 | Male ORFS |
| End type 3 | Male ORFS |
| Finish plating | Oil |
| Hex size 1 MM | 57.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF2114 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 2-12 UN |
| Thread size 3 | 2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146064486 |
