Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF2115H3-2424S |
| Drop dimension IN | 1.920 |
| Drop dimension MM | 48.80 |
| End size 1 | -24 |
| End size 2 | -24 |
| End size 3 | -24 |
| End Type 1 | Male ORFS |
| End type 2 | Male braze |
| End type 3 | Male ORFS |
| Finish plating | Oil |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF2115 |
| Thread sealant | No |