Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF2137-04SAA |
| End size 1 | -4 |
| End Type 1 | Male ORB ISO 11926-2 |
| Finish plating | Zinc nickel |
| Hex size 1 IN | 0.551 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | FF2137 |
| Thread sealant | No |