Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF2138-04S |
| End size 1 | -4 |
| End Type 1 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Item type | Adapter-plug |
| Product height in | 0.560 |
| Product length in | 0.470 |
| Product material | Carbon steel |
| Product serial name | FF2138 |
| Product width in | 0.560 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146189349 |
| Proposition 65 | Cancer and Reproductive Harm |
