Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF2151T0810-458AA |
| End size 1 | -8 |
| End size 2 | -10 |
| End Type 1 | Male ORFS |
| End type 2 | Female ORFS swivel |
| Finish plating | Zinc nickel |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF2151T |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |