Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF2169T1-0808S |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male ORB ISO 11926-3 |
| End type 2 | Male ORFS bulkhead, w/jam nut |
| Hex size 1 IN | 1.142 |
| Hex size 5 IN | 1.102 |
| Hex size 5 MM | 28.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF2169 |
| Thread sealant | No |
| Thread size 2 | 13/16-16 UN |