Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF2174H3-0404S |
| Drop dimension IN | 0.890 |
| Drop dimension MM | 22.6 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORFS bulkhead, no jam nut |
| End type 3 | Male ORFS |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF2174H3 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 2 | 9/16-18 UNF |
| Thread size 3 | 9/16-18 UNF |