Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF2174T0606-458NC |
| Drop dimension IN | 1.020 |
| Drop dimension MM | 25.90 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORFS |
| End type 3 | Male ORFS bulkhead, w/jam nut |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.984 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF2174 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 11/16-16 UN |
| Thread size 3 | 11/16-16 UN |