Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF2174T1212S |
| Drop dimension IN | 1.600 |
| Drop dimension MM | 40.6 |
| End size 1 | -12 |
| End size 2 | -12 |
| End size 3 | -12 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORFS |
| End type 3 | Male ORFS bulkhead, w/jam nut |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.496 |
| Hex size 1 MM | 38.0 |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF2174T |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
| Thread size 2 | 1 3/16-12 UN |
| Thread size 3 | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146064653 |
