Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF2174T2020S |
| Drop dimension IN | 1.920 |
| Drop dimension MM | 48.80 |
| End size 1 | -20 |
| End size 2 | -20 |
| End size 3 | -20 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORFS |
| End type 3 | Male ORFS bulkhead, w/jam nut |
| Finish plating | Zinc |
| Hex size 1 IN | 1.960 |
| Hex size 1 MM | 51.0 |
| Hex size 2 IN | 1.969 |
| Hex size 2 MM | 50.0 |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF2174 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |
| Thread size 2 | 1 11/16-12 UN |
| Thread size 3 | 1 11/16-12 UN |
| Tube outside diameter 1 IN | 1.030 |
| Tube outside diameter 1 MM | 26.2 |
| Tube outside diameter 2 IN | 1.030 |
| Tube outside diameter 2 MM | 26.2 |
| Tube outside diameter 3 IN | 1.030 |
| Tube outside diameter 3 MM | 26.2 |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146064677 |
