Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF2246T0610-458AA |
| End size 1 | -6 |
| End size 2 | -10 |
| End type 1 | Male ORFS |
| End type 2 | Male ORFS |
| Finish plating | Nickel plating |
| Hex size 5 IN | 0.984 |
| Hex size 5 MM | 25.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF2246T |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
| Thread size 2 | 7/8-14 UNF |