Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF2270H000-0606 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Male ORFS |
| End type 2 | Male ORB ISO 6149-2 |
| Finish plating | Oil |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF2270 |
| Thread sealant | No |
| Thread size 2 | 9/16-18 UNF |