Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF2274-0606S |
| Drop dimension IN | 1.450 |
| Drop dimension MM | 36.8 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Female ORFS swivel |
| End type 2 | Male ORB Adjustable ISO 6149-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2274 |
| Thread sealant | No |
| Thread size 2 | 9/16-18 UNF |