Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF2281T0412S |
| End size 1 | -4 |
| End size 2 | -12 |
| End type 1 | Female ORFS swivel |
| End type 2 | Male ORFS |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.378 |
| Hex size 1 MM | 35.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF2281T |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
| Thread size 2 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146064813 |
