Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | FF2281T1224S |
| End size 1 | -12 |
| End size 2 | -24 |
| End type 1 | Male ORFS |
| End type 2 | Female ORFS swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 2.244 |
| Hex size 1 MM | 57.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF2281T |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 2-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146064875 |
