Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF2292H3-0404S |
| Drop dimension IN | 0.850 |
| Drop dimension MM | 21.6 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 1 | Male ORFS |
| End type 2 | Male ORFS |
| End type 3 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF2292H3 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
| Thread size 3 | 9/16-18 UNF |