Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FF2412T1-2422-19 |
| Drop dimension IN | 1.024 |
| Drop dimension MM | 26.00 |
| End size 1 | -24 |
| End size 2 | -22 |
| End type 1 | Male ORFS |
| End type 2 | Male braze |
| Finish plating | Nickel plating |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2412T1 |
| Thread sealant | No |
| Thread size 1 | 2-12 UN |
| Tube outside diameter 1 IN | 1.500 |
| Tube outside diameter 1 MM | 38.1 |
| Tube outside diameter 2 IN | 1.380 |
| Tube outside diameter 2 MM | 35.1 |