Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FF2412T3-2018-19 |
| Drop dimension IN | 0.891 |
| Drop dimension MM | 22.6 |
| End size 1 | -20 |
| End size 2 | -18 |
| End type 1 | Male ORFS |
| End type 2 | Male braze |
| Finish plating | Nickel plating |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2412T3 |
| Thread sealant | No |
| Thread size 1 | 1 11/16-12 UN |