Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FF2412T3-2418-19 |
| Drop dimension IN | 1.025 |
| Drop dimension MM | 26.0 |
| End size 1 | -24 |
| End size 2 | -18 |
| End type 1 | Male ORFS |
| End type 2 | Male braze |
| Finish plating | Nickel plating |
| Hex size 5 IN | 2.008 |
| Hex size 5 MM | 51.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2412T3 |
| Thread sealant | No |
| Thread size 1 | 2-12 UN |