Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | FF2476-0603S |
| End size 1 | -6 |
| End size 2 | -3 |
| End type 1 | Female ORFS swivel |
| End type 2 | Female ORB port ISO 11926-1 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF2476 |
| Thread sealant | No |
| Thread size 2 | 3/8-24 UNF |