Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF2485T1226S |
| End Type 1 | Male ORFS |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |
| Tube outside diameter 1 IN | 0.750 |
| Tube outside diameter 1 MM | 19.1 |
| Tube outside diameter 2 IN | 1.625 |
| Tube outside diameter 2 MM | 41.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146064936 |
