Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | FF2501H3-1012S |
| End size 1 | -10 |
| End size 2 | -12 |
| End Type 1 | Male ORFS |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF2501H3 |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |