Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF2515H3-1008S |
| End size 1 | -10 |
| End size 2 | -8 |
| End type 1 | Male ORFS |
| End type 2 | Male BSP DIN 3852 form B |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF2515H3 |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |
| Thread size 2 | G 1/2-14 |