Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF2591-0406S |
| Drop dimension IN | 1.551 |
| Drop dimension MM | 39.40 |
| End size 1 | -4 |
| End size 2 | -6 |
| End type 1 | Female ORB port ISO 11926-1 |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 1 IN | 0.866 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2591 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | 9/16-18 UNF |