Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF2591-2024S |
| Drop dimension IN | 2.890 |
| Drop dimension MM | 73.40 |
| End size 1 | -20 |
| End size 2 | -24 |
| End Type 1 | Female ORB port ISO 11926-1 |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 1 MM | 22.0 |
| Hex size 5 IN | 2.126 |
| Hex size 5 MM | 54.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2591 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 5/8-12 UN |
| Thread size 2 | 1 7/8-12 UN |
| Tube outside diameter 1 IN | 1.250 |
| Tube outside diameter 1 MM | 31.8 |
| Tube outside diameter 2 IN | 1.500 |
| Tube outside diameter 2 MM | 38.1 |
