Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF2744T1022S |
| End size 1 | -10 |
| End size 2 | M22 |
| End type 1 | Male ORFS |
| End type 2 | Male ORB Adjustable ISO 6149-2 |
| Finish plating | Dura-Kote |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2744 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 1-14 UNS |
| Thread size 2 | M22x1.5 |