Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF2746H3-1022S |
| Drop dimension IN | 1.311 |
| Drop dimension MM | 33.3 |
| End size 1 | -10 |
| End size 2 | -22 |
| End size 3 | -10 |
| End Type 1 | Male ORFS |
| End type 2 | Male ORB ISO 6149-2 |
| End type 3 | Male ORFS |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF2746H3 |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |
| Thread size 2 | M22x1.5 |
| Thread size 3 | 1-14 UNS |