Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FF2749-1212S |
| Drop dimension IN | 1.063 |
| Drop dimension MM | 27.00 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Female 45 degree swivel |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF2749 |
| Thread sealant | Yes |
| Thread size 2 | 3/4-14 NPTF |