Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | FF2890-0608S |
| Drop dimension IN | 1.469 |
| Drop dimension MM | 37.3 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -8 |
| End Type 1 | Female pipe swivel (NPSM) |
| End type 2 | Female pipe swivel (NPSM) |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | FF2890 |
| Thread sealant | Yes |
| Thread size 3 | 1/2-14 NPTF |