Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF3037-1212S |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Male braze |
| End type 2 | Female STC connector |
| Finish plating | Oil |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | FF3037 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.812 |
| Tube outside diameter 1 MM | 20.6 |
| Tube outside diameter 2 IN | 0.812 |
| Tube outside diameter 2 MM | 20.6 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146064981 |
