Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | FF3038-1612-213 |
| Drop dimension IN | 1.314 |
| Drop dimension MM | 33.40 |
| End size 1 | -16 |
| End size 2 | -12 |
| End Type 1 | Female STC connector |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 1 IN | 1.496 |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3038 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 2 | 1 5/16-12 UN |