Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF3046-0406-458 |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Male ORB Adjustable ISO11926-3 |
| End Type 2 | Female STC connector |
| Finish plating | Dura-Kote |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | FF3046 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 7/16-20 UNF |
